SCPS267B March 2017 – February 2020 TCA9803
PRODUCTION DATA.
The system designer must first select the correct variant of the TCA980x family for the load. In order to do this, the information shown in Table 8 and Table 9 must be known. The setup in Figure 31 is used for these example design requirements.
Parameter | Description | Acceptable Range | Example Value/Target |
---|---|---|---|
CL | Load capacitance (bus capacitance) on B-side | up to 400 pF | 300 pF |
tr | Rise time | up to 300 ns | ≤ 300 ns |
VCCA | VCCA supply voltage | 0.8 V-3.6 V | 1.65 V |
VCCB | VCCB supply voltage | 1.65 V-3.6 V | 3.3 V |
fSCL | I2C clock frequency | 400 kHz |
Parameter | Description | Acceptable Range | Example Value/Target |
---|---|---|---|
CL | Load capacitance (bus capacitance) on B-side | up to 400 pF | 40 pF |
tr | Rise time | up to 300 ns | ≤ 300 ns |
VCCA | VCCA supply voltage | 0.8 V-3.6 V | 1.65 V |
VCCB | VCCB supply voltage | 1.65 V-3.6 V | 1.65 V |
fSCL | I2C clock frequency | 400 kHz |