SLLSES9C February 2016 – March 2019 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DEVICE
NUMBER |
BUS FAULT PROTECTION | 5-Mbps FLEXIBLE DATA RATE | 3-V LEVEL SHIFTER INTEGRATED | PIN 8 MODE SELECTION |
---|---|---|---|---|
TCAN1042-Q1 (Base) | ±58 V | Low Power Standby Mode with Remote Wake | ||
TCAN1042G-Q1 | ±58 V | X | ||
TCAN1042GV-Q1 | ±58 V | X | X | |
TCAN1042V-Q1 | ±58 V | X | ||
TCAN1042H-Q1 | ±70 V | |||
TCAN1042HG-Q1 | ±70 V | X | ||
TCAN1042HGV-Q1 | ±70 V | X | X | |
TCAN1042HV-Q1 | ±70 V | X |