SLLSES9C February 2016 – March 2019 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-29.5 V | -30.5 V | 1000 mV | L | VOL |
30.5 V | 29.5 V | 1000 mV | L | |
-19.55 V | -20.45 V | 900 mV | L | |
20.45 V | 19.55 V | 900 mV | L | |
-19.75 V | -20.25 V | 500 mV | H | VOH |
20.25 V | 19.75 V | 500 mV | H | |
-29.8 V | -30.2 V | 400 mV | H | |
30.2 V | 29.8 V | 400 mV | H | |
Open | Open | X | H |