SLLSFG2 December 2019 – December 2019 TCAN1044V
PRODUCTION DATA.
| Pins | Type | Description | |
|---|---|---|---|
| Name | No. | ||
| TXD | 1 | Digital Input | CAN transmit data input, integrated pull-up |
| GND | 2 | GND | Ground connection |
| VCC | 3 | Supply | 5-V supply voltage |
| RXD | 4 | Digital Output | CAN receive data output, tri-state when powered off |
| VIO | 5 | Supply | IO supply voltage |
| CANL | 6 | Bus IO | Low-level CAN bus input/output line |
| CANH | 7 | Bus IO | High-level CAN bus input/output line |
| STB | 8 | Digital Input | Standby input for mode control, integrated pull-up |