SLLSFL8A July   2021  – December 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description Continued
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  ESD Ratings — IEC Specifications
    4. 8.4  Recommended Operating Conditions
    5. 8.5  Thermal Characteristics
    6. 8.6  Supply Characteristics
    7. 8.7  Dissipation Ratings
    8. 8.8  Electrical Characteristics
    9. 8.9  Switching Characteristics
    10. 8.10 Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Pin Description
        1. 10.3.1.1 TXD1 and TXD2
        2. 10.3.1.2 GND1 and GND2
        3. 10.3.1.3 VCC
        4. 10.3.1.4 RXD1 and RXD2
        5. 10.3.1.5 VIO
        6. 10.3.1.6 CANH and CANL
        7. 10.3.1.7 STB1, STB2, nSTB1, and nSTB2 (Standby)
      2. 10.3.2 CAN Bus States
      3. 10.3.3 TXD Dominant Timeout (DTO)
      4. 10.3.4 CAN Bus Short Circuit Current Limiting
      5. 10.3.5 Thermal Shutdown (TSD)
      6. 10.3.6 Undervoltage Lockout
      7. 10.3.7 Unpowered Device
      8. 10.3.8 Floating pins
    4. 10.4 Device Functional Modes
      1. 10.4.1 Operating Modes
      2. 10.4.2 Normal Mode
      3. 10.4.3 Standby Mode
        1. 10.4.3.1 Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode
      4. 10.4.4 Driver and Receiver Function
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 CAN Termination
      2. 11.2.2 Detailed Design Procedures
        1. 11.2.2.1 Bus Loading, Length and Number of Nodes
      3. 11.2.3 Application Curves
    3. 11.3 System Examples
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Receiving Notification of Documentation Updates
    2. 14.2 Support Resources
    3. 14.3 Trademarks
    4. 14.4 Electrostatic Discharge Caution
    5. 14.5 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Bus Loading, Length and Number of Nodes

A typical CAN application may have a maximum bus length of 40 meters and maximum stub length of 0.3 m. However, with careful design, users can have longer cables, longer stub lengths, and many more nodes to a bus. A high number of nodes requires a transceiver with high input impedance such as the TCAN104xAV-Q1.

Many CAN organizations and standards have scaled the use of CAN for applications outside the original ISO 11898-2 standard. They made system level trade off decisions for data rate, cable length, and parasitic loading of the bus. Examples of these CAN systems level specifications are ARINC 825, CANopen, DeviceNet, SAE J2284, SAE J1939, and NMEA 2000.

A CAN network system design is a series of tradeoffs. In the ISO 11898-2:2016 specification, the driver differential output is specified with a bus load that can range from 50 Ω to 65 Ω where the differential output must be greater than 1.5 V. The TCAN104xAV-Q1 family is specified to meet the 1.5-V requirement down to 50 Ω and is specified to meet 1.4-V differential output at 45-Ω bus load. The differential input resistance of the TCAN104xAV-Q1 is a minimum of 40 kΩ. If 100 TCAN104xAV-Q1 transceivers are in parallel on a bus, this is equivalent to a 400-Ω differential load in parallel with the nominal 60-Ω bus termination which gives a total bus load of approximately 52 Ω. Therefore, the TCAN104xAV-Q1family theoretically supports over 100 transceivers on a single bus segment. However, for a CAN network design margin must be given for signal loss across the system and cabling, parasitic loadings, timing, network imbalances, ground offsets and signal integrity thus a practical maximum number of nodes is often lower. Bus length may also be extended beyond 40 meters by careful system design and data rate tradeoffs. For example, CANopen network design guidelines allow the network to be up to 1 km with changes in the termination resistance, cabling, less than 64 nodes and significantly lowered data rate.

This flexibility in CAN network design is one of the key strengths of the various extensions and additional standards that have been built on the original ISO 11898-2 CAN standard. However, when using this flexibility, the CAN network system, a good network design is required for robust network operation.

Please refer to the application report SLLA270: Controller Area Network Physical layer requirements. This document discusses in detail all system design physical layer parameters.

GUID-20210914-SS0I-H0MC-BMGV-TCWGLJVSPPNX-low.gif Figure 11-3 Typical CAN Bus