3 Description
This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family of devices comes with silent mode which is also commonly referred to as listen-only mode. Additionally, all devices include many protection features to enhance device and network robustness.
Device Information
ORDER NUMBER |
PACKAGE |
BODY SIZE |
TCAN1051x-Q1 |
SOIC (8) |
4.90 mm × 3.91 mm |
VSON (8) |
3.00 mm x 3.00 mm |
4 Revision History
Changes from B Revision (May 2016) to C Revision
-
Added items to the Automotive Applications FeaureGo
-
Deleted Feature "Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update"Go
-
Changed Feature From: "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" To: "Meets the ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer Standards"Go
-
Changed Feature From: "All devices support 2 Mbps CAN FD.." To: "All Devices Support Classic CAN and 2 Mbps CAN FD.."Go
-
Added Feature "Available in SOIC(8) package and leadless VSON(8) package..."Go
-
Changed Applications From: Heavy Machinery ISO11783 To: Heavy Machinery ISOBUS Applications – ISO 11783Go
-
Changed the Functional Block Diagram, removed the Dominant time-out boxGo
-
Changed "D Package for (HV) and (HGV)" To: "DRB Package for (HV) and (HGV)" Go
-
Added Storage temperature range to the Absolute Maximum Ratings tableGo
-
Changed the ESD Ratings table to show the D(SOIC) and DRB (VSON) values Go
-
Changed Human Body Model (HBM) From: ±10000 To: ±16000 in the ESD tableGo
-
Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the ESD tableGo
-
Changed TBD to values for the DRB (VSON) Package in the ESD tableGo
-
Added the Power Rating table Go
-
Changed VSYM in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
-
Changed VSYM_DC in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
-
Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of CI in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
-
Deleted "VI = 0.4 sin (4E6 π t)" from the Test Condition of CID in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
-
Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and RIN in the RECEIVER ELECTRICAL CHARACTERISTICS table tableGo
-
Changed the Functional Block Diagram, removed the Dominant time-out boxGo
-
Changed Table 3, BUS OUTPUT columGo
Changes from A Revision (April 2016) to B Revision
-
Added Feature "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" Go
-
Changed Feature From: Meets the Requirements of ISO11898-2 (2016) To: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update Go
-
Changed the Applications listGo
-
Added the VSON (8) pin package to the Device Information tableGo
-
Added the VSON (8) pin package to the Pin Configurations and FunctionsGo
-
Added V(Diff) to the Absolute Maximum Ratings table Go
-
Added the DRB package to the Thermal Information table Go
Changes from * Revision (March 2016) to A Revision
-
Changed the device status From: Product Preview To: Production Go
-
Added the VSON (8) pin package to the Pin Configurations and FunctionsGo