SLLSET0C October 2016 – May 2017 TCAN1051-Q1 , TCAN1051G-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HG-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V Bus Supply Voltage Range | All Devices | –0.3 | 7 | V |
VIO | I/O Level-Shifting Voltage Range | Devices with the "V" Suffix | –0.3 | 7 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices without the "H" Suffix | –58 | 58 | V |
V(Diff) | Max differential voltage between CANH and CANL |
Devices without the “H” suffix | –58 | 58 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices with the "H" Suffix | -70 | 70 | V |
V(Diff) | Max differential voltage between CANH and CANL |
Devices with the “H” suffix | –70 | 70 | V |
V(Logic_Input) | Logic input terminal voltage range (TXD, S) | All Devices | –0.3 | +7 and VI ≤ VIO + 0.3 | V |
V(Logic_Output) | Logic output terminal voltage range (RXD) | –0.3 | +7 and VI ≤ VIO + 0.3 | V | |
IO(RXD) | RXD (Receiver) output current | –8 | 8 | mA | |
TJ | Virtual junction temperature range (see Thermal Information) | –55 | 150 | °C | |
TSTG | Storage temperature range (see Thermal Information) | –65 | 150 | °C |
TEST CONDITIONS | VALUE | UNIT | ||
---|---|---|---|---|
D (SOIC) Package | ||||
Human Body Model (HBM) ESD stress voltage | All terminals(1) | ±6000 | V | |
CAN bus terminals (CANH, CANL) to GND(2) | ±16000 | |||
Charged Device Model (CDM) ESD stress voltage | All terminals(3) | ±1500 | V | |
Machine Model | All terminals(4) | ±200 | V | |
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | |||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±15000 | V |
IEC 61000-4-2: Powered Contact Discharge | ±8000 | |||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V |
ISO7637 Transients according to GIFT - ICT CAN EMC test spec(5) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V |
Pulse 2 | +75 | |||
Pulse 3a | –150 | |||
Pulse 3b | +100 | |||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with100 nF coupling capacitor - Powered | ±85 | V |
DRB (VSON) Package | ||||
Human Body Model (HBM) ESD stress voltage | All terminals(1) | ±6000 | V | |
CAN bus terminals (CANH, CANL) to GND(2) | ±16000 | |||
Charged Device Model (CDM) ESD stress voltage | All terminals(3) | ±1500 | V | |
Machine Model | All terminals(4) | ±200 | V | |
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | |||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±14000 | V |
IEC 61000-4-2: Powered Contact Discharge | ±8000 | |||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4 Criteria A | ±4000 | V |
ISO7637 Transients according to GIFT - ICT CAN EMC test spec(5) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V |
Pulse 2 | +75 | |||
Pulse 3a | –150 | |||
Pulse 3b | +100 | |||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with100 nF coupling capacitor - Powered | ±85 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V Bus Supply Voltage Range | 4.5 | 5.5 | V | |
VIO | I/O Level-Shifting Voltage Range | 2.8 | 5.5 | ||
IOH(RXD) | RXD terminal HIGH level output current | –2 | mA | ||
IOL(RXD) | RXD terminal LOW level output current | 2 |
THERMAL METRIC(1) | TEST CONDITIONS | TCAN1051-Q1 | UNIT | ||
---|---|---|---|---|---|
D (SOIC) | DRB (VSON) | ||||
8 Pins | 8 Pins | ||||
RθJA | Junction-to-air thermal resistance | High-K thermal resistance(2) | 105.8 | 40.2 | °C/W |
RθJB | Junction-to-board thermal resistance(3) | 46.8 | 49.7 | °C/W | |
RθJC(TOP) | Junction-to-case (top) thermal resistance(4) | 48.3 | 15.7 | °C/W | |
ΨJT | Junction-to-top characterization parameter(5) | 8.7 | 0.6 | °C/W | |
ΨJB | Junction-to-board characterization parameter(6) | 46.2 | 15.9 | °C/W | |
TTSD | Thermal shutdown temperature | 170 | 170 | °C | |
TTSD_HYS | Thermal shutdown hysteresis | 5 | 5 | °C |
PARAMETER | TEST CONDITIONS | POWER DISSIPATION | UNIT | ||
---|---|---|---|---|---|
PD | Average power dissipation | VCC = 5 V, VIO = 5 V (if applicable), TJ = 27°C, RL = 60 Ω, S at 0 V, Input to TXD at 250 kHz, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 52 | mW | |
VCC = 5.5 V, VIO = 5.5 V (if applicable), TJ = 150°C, RL = 50 Ω, S at 0 V, Input to TXD at 500 kHz, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (dominant) rate and loaded network. | 124 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | |||||||
ICC | 5-V Supply current | Normal mode (dominant) | See Figure 5, TXD = 0 V, RL = 60 Ω, CL = open, RCM = open, S = 0V | 40 | 70 | mA | |
See Figure 5, TXD = 0 V, RL = 50 Ω, CL = open, RCM = open, S = 0V | 45 | 80 | |||||
Normal mode (dominant – bus fault) | See Figure 5, TXD = 0 V, S = 0V, CANH = -12V, RL = open, CL = open, RCM = open | 180 | |||||
Normal mode (recessive) | See Figure 5, TXD = VCC, RL = 50 Ω, CL = open, RCM = open, S = 0V |
1.5 | 2.5 | ||||
Silent mode | See Figure 5, TXD = VCC, RL = 50 Ω,CL = open, RCM = open, S = VCC |
1.5 | 2.5 | ||||
IIO | I/O supply current | Normal and Silent modes | RXD Floating, TXD = S = 0 or 5.5 V | 90 | 300 | µA | |
UVVCC | Rising undervoltage detection on VCC for protected mode | All devices | 4.2 | 4.4 | V | ||
Falling undervoltage detection on VCC for protected mode | 3.8 | 4.0 | 4.25 | ||||
VHYS(UVVCC) | Hysteresis voltage on UVVCC | 200 | mV | ||||
UVVIO | Undervoltage detection on VIO for protected mode | Devices with the "V" Suffix (I/O level-shifting) | 1.3 | 2.75 | V | ||
VHYS(UVVIO) | Hysteresis voltage on UVVIO for protected mode | 80 | mV | ||||
S TERMINAL (MODE SELECT INPUT) | |||||||
VIH | High-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.7 x VIO | V | |||
Devices without the "V" suffix (5-V only) | 2 | ||||||
VIL | Low-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.3 x VIO | ||||
Devices without the "V" suffix (5-V only) | 0.8 | ||||||
IIH | High-level input leakage current | S = VCC or VIO = 5.5 V | 30 | µA | |||
IIL | Low-level input leakage current | S = 0 V, VCC = VIO = 5.5 V | –2 | 0 | 2 | ||
Ilkg(OFF) | Unpowered leakage current | S = 5.5 V, VCC = VIO = 0 V | -1 | 1 | |||
TXD TERMINAL (CAN TRANSMIT DATA INPUT) | |||||||
VIH | High-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.7 x VIO | V | |||
Devices without the "V" suffix (5-V only) | 2 | ||||||
VIL | Low-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.3 x VIO | ||||
Devices without the "V" suffix (5-V only) | 0.8 | ||||||
IIH | High-level input leakage current | TXD = VCC = VIO = 5.5 V | –2.5 | 0 | 1 | µA | |
IIL | Low-level input leakage current | TXD = 0 V, VCC = VIO = 5.5 V | –100 | -25 | –7 | ||
Ilkg(OFF) | Unpowered leakage current | TXD = 5.5 V, VCC = VIO = 0 V | –1 | 0 | 1 | ||
CI | Input capacitance | VIN = 0.4 * sin(4E6 * π * t) + 2.5 V | 5 | pF | |||
RXD TERMINAL (CAN RECEIVE DATA OUTPUT) | |||||||
VOH | High-level output voltage | Devices with the "V" suffix (I/O level-shifting), See Figure 6, IO = –2 mA | 0.8 × VIO | V | |||
Devices without the "V" suffix (5-V only), See Figure 6, IO = –2 mA | 4 | 4.6 | |||||
VOL | Low-level output voltage | Devices with the "V" suffix (I/O level-shifting), See Figure 6, IO = +2 mA | 0.2 x VIO | ||||
Devices without the "V" suffix (5-V only), See Figure 6, IO = +2 mA | 0.2 | 0.4 | |||||
Ilkg(OFF) | Unpowered leakage current | RXD = 5.5 V, VCC = 0 V, VIO = 0 V | –1 | 0 | 1 | µA | |
DRIVER ELECTRICAL CHARACTERISTICS | |||||||
VO(DOM) | Bus output voltage (dominant | CANH | See Figure 13 and Figure 5, TXD = 0 V, S = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 2.75 | 4.5 | V | |
CANL | 0.5 | 2.25 | |||||
VO(REC) | Bus output voltage (recessive) | CANH and CANL | See Figure 13 and Figure 5, TXD = VCC, VIO = VCC, S = VCC or 0 V (2), RL = open (no load), RCM = open | 2 | 0.5 × VCC | 3 | |
VOD(DOM) | Differential output voltage (dominant) | CANH - CANL | See Figure 13 and Figure 5, TXD = 0 V, S = 0 V, 45 Ω ≤ RL < 50 Ω, CL = open, RCM = open | 1.4 | 3 | ||
See Figure 13 and Figure 5, TXD = 0 V, S = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 1.5 | 3 | |||||
See Figure 13 and Figure 5, TXD = 0 V, S = 0 V, RL = 2240 Ω, CL = open, RCM = open | 1.5 | 5 | |||||
VOD(REC) | Differential output voltage (recessive) | CANH - CANL | See Figure 13 and Figure 5, TXD = VCC, S = 0 V, RL = 60 Ω, CL = open, RCM = open | –120 | 12 | mV | |
See Figure 13 and Figure 5, TXD = VCC, S = 0 V, RL = open (no load), CL = open, RCM = open | –50 | 50 | |||||
VSYM | Transient symmetry (dominant or recessive) ( VO(CANH) + VO(CANL)) / VCC |
See Figure 5 and Figure 15, S at 0 V, Rterm = 60 Ω, Csplit = 4.7 nF, CL = open, RCM = open, TXD = 250 kHz, 1 MHz |
0.9 | 1.1 | V/V | ||
VSYM_DC | DC Output symmetry (dominant or recessive) (VCC – VO(CANH) – VO(CANL)) |
See Figure 5 and , S = 0 V, RL = 60 Ω, CL = open, RCM = open |
–0.4 | 0.4 | V | ||
IOS(SS_DOM) | Short-circuit steady-state output current, dominant | See Figure 13 and Figure 11, Figure 11, S at 0 V, VCANH = -5 V to 40 V, CANH = open, TXD = 0 V |
–100 | mA | |||
See Figure 13 and Figure 11, S at 0 V, VCANL = -5 V to 40 V, CANH = open, TXD = 0 V |
100 | ||||||
IOS(SS_REC) | Short-circuit steady-state output current, recessive | See Figure 13 and Figure 11, –27 V ≤ VBUS ≤ 32 V, Where VBUS = CANH = CANL, TXD = VCC, all modes | –5 | 5 | mA | ||
RECEIVER ELECTRICAL CHARACTERISTICS | |||||||
VCM | Common mode range, normal mode | See Figure 6, Table 6 and Table 1, S = 0 or VCC or VIO | -30 | +30 | V | ||
VIT+ | Positive-going input threshold voltage, all modes | See Figure 6, Table 6 and Table 1, S = 0 or VCC or VIO, -20 V ≤ VCM ≤ +20 V | 900 | mV | |||
VIT– | Negative-going input threshold voltage, all modes | 500 | |||||
VIT+ | Positive-going input threshold voltage, all modes | See Figure 6, Table 6 and Table 1, S = 0 or VCC or VIO, -30 V ≤ VCM ≤ +30 V | 1000 | ||||
VIT– | Negative-going input threshold voltage, all modes | 400 | |||||
VHYS | Hysteresis voltage (VIT+ - VIT–) | See Figure 6, Table 6 and Table 1, S = 0 or VCC or VIO | 120 | mV | |||
Ilkg(IOFF) | Power-off (unpowered) bus input leakage current | CANH = CANL = 5 V, VCC = VIO = 0 V | 4.8 | µA | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = VCC, VIO = VCC | 24 | 30 | pF | ||
CID | Differential input capacitance | TXD = VCC, VIO = VCC | 12 | 15 | pF | ||
RID | Differential input resistance | TXD = VCC = VIO = 5 V, S = 0 V, -30 V ≤ VCM ≤ +30 V |
30 | 80 | kΩ | ||
RIN | Input resistance (CANH or CANL) | 15 | 40 | kΩ | |||
RIN(M) | Input resistance matching: [1 – RIN(CANH) / RIN(CANL)] × 100% |
VCANH = VCANL = 5 V | –2% | +2% |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||||||||||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | See Figure 8, S = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF |
100 | 160 | ns | |||||||||
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | 110 | 175 | |||||||||||
tMODE | Mode change time, from Normal to Silent or from Silent to Normal | See Figure 7 | 1 | 10 | µs | |||||||||
DRIVER SWITCHING CHARACTERISTICS | ||||||||||||||
tpHR | Propagation delay time, high TXD to driver recessive (dominant to recessive) | See Figure 5, S = 0 V, RL = 60 Ω, CL = 100 pF, RCM = open |
75 | ns | ||||||||||
tpLD | Propagation delay time, low TXD to driver dominant (recessive to dominant) | 55 | ||||||||||||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 20 | ||||||||||||
tR | Differential output signal rise time | 45 | ||||||||||||
tF | Differential output signal fall time | 45 | ||||||||||||
tTXD_DTO | Dominant timeout | See Figure 10, S = 0 V, RL = 60 Ω, CL = open |
1.2 | 3.8 | ms | |||||||||
RECEIVER SWITCHING CHARACTERISTICS | ||||||||||||||
tpRH | Propagation delay time, bus recessive input to high output (Dominant to Recessive) | See Figure 6, S = 0 V, CL(RXD) = 15 pF |
65 | ns | ||||||||||
tpDL | Propagation delay time, bus dominant input to low output (Recessive to Dominant) | 50 | ns | |||||||||||
tR | RXD Output signal rise time | 10 | ns | |||||||||||
tF | RXD Output signal fall time | 10 | ns | |||||||||||
FD Timing Parameters | ||||||||||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns, all devices | See Figure 9 , S = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF, ΔtREC = tBIT(RXD) - tBIT(BUS) |
435 | 530 | ns | |||||||||
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns, G device variants only | 155 | 210 | ||||||||||||
tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns, all devices | 400 | 550 | |||||||||||
Bit time on RXD output pins with tBIT(TXD) = 200 ns, G device variants only | 120 | 220 | ||||||||||||
ΔtREC | Receiver timing symmetry with tBIT(TXD) = 500 ns, all devices | -65 | 40 | |||||||||||
Receiver timing symmetry with tBIT(TXD) = 200 ns, G device variants only | -45 | 15 |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = Open | RCM = Open | S = 0 V |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = Open | RCM = Open | S = 0 V |
VIO = 5 V | S = 0 V | RL = 60 Ω |
CL = Open | RCM = Open | Temp = 25°C |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = 100 pF | CL_RXD = 15 pF | S = 0 V |