SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
WD_QA_QUESTION is shown in Figure 9-37 and described in Table 9-28.
Return to Summary Table.
Q&A watchdog question bits
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | QA_ANSW_ERR | WD_ANSW_CNT | WD_QUESTION | ||||
R-0b | W1C-0b | R-00b | R-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0b | Reserved |
6 | QA_ANSW_ERR | W1C | 0b | Watchdog q&a answer error flag |
5-4 | WD_ANSW_CNT | R | 00b | Current state of received watchdog q&a error counter When WD enabled value will show up as 2'h3 |
3-0 | WD_QUESTION | R | 0000b | Current watchdog question value When WD is enabled value will show up as 4'hC |