SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INT_3 is shown in Figure 9-41 and described in Table 9-34.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPIERR | RSVD | ||||||
R/W1C-0b | R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SPIERR | R/W1C | 0b | Sets when SPI status bit sets |
6-0 | RSVD | R | 00h | Reserved |