SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INT_2 is shown in Figure 9-40 and described in Table 9-33.
Return to Summary Table.
Interrupts
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | PWRON | OVCCOUT | UVSUP | RSVD | UVCCOUT | TSD | TSDW |
R-0b | R/W1C-1b | R/W1C-0b | R/W1C-0b | R-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0b | Reserved |
6 | PWRON | R/W1C | 1b | Power on |
5 | OVCCOUT | R/W1C | 0b | VCCOUT overvoltage |
4 | UVSUP | R/W1C | 0b | VSUP undervoltage |
3 | RSVD | R | 0b | Reserved |
2 | UVCCOUT | R/W1C | 0b | VCCOUT undervoltage |
1 | TSD | R/W1C | 0b | Thermal Shutdown |
0 | TSDW | R/W1C | 0b | Thermal Shutdown Warning |