SLLSFF2A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
The TCAN1462-Q1 transceiver can be used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. Figure 11-1 shows a typical configuration for 5 V controller applications. The bus termination is shown for illustrative purposes.