SLLSFF2A February   2022  – June 2022 TCAN1462-Q1 , TCAN1462V-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description Continued
  6. Device Comparison Table
  7. Pin Configurations and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  ESD Ratings, IEC Transients
    4. 8.4  Recommended Operating Conditions
    5. 8.5  Thermal Characteristics
    6. 8.6  Supply Characteristics
    7. 8.7  Dissipation Ratings
    8. 8.8  Electrical Characteristics
    9. 8.9  Switching Characteristics
    10. 8.10 Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
      1. 10.1.1 Signal Improvement
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Pin Description
        1. 10.3.1.1 TXD
        2. 10.3.1.2 GND
        3. 10.3.1.3 VCC
        4. 10.3.1.4 RXD
        5. 10.3.1.5 VIO (only for TCAN1462V-Q1)
        6. 10.3.1.6 CANH and CANL
        7. 10.3.1.7 STB (Standby)
      2. 10.3.2 CAN Bus States
      3. 10.3.3 TXD Dominant Timeout (DTO)
      4. 10.3.4 CAN Bus Short-circuit Current Limiting
      5. 10.3.5 Thermal Shutdown (TSD)
      6. 10.3.6 Undervoltage Lockout
      7. 10.3.7 Unpowered Device
      8. 10.3.8 Floating pins
    4. 10.4 Device Functional Modes
      1. 10.4.1 Operating Modes
      2. 10.4.2 Normal Mode
      3. 10.4.3 Standby Mode
        1. 10.4.3.1 Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode
      4. 10.4.4 Driver and Receiver Function
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 CAN Termination
      2. 11.2.2 Detailed Design Procedures
        1. 11.2.2.1 Bus Loading, Length and Number of Nodes
      3. 11.2.3 Application Curves
    3. 11.3 System Examples
    4. 11.4 Power Supply Recommendations
    5. 11.5 Layout
      1. 11.5.1 Layout Guidelines
      2. 11.5.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

  • Place the protection and filtering circuitry close to the bus connector, J1, to prevent transients, ESD, and noise from propagating onto the board. This layout example shows an optional transient voltage suppression (TVS) diode, D1, which may be implemented if the system-level requirements exceed the specified rating of the transceiver. This example also shows optional bus filter capacitors C4 and C5.
  • Design the bus protection components in the direction of the signal path. Do not force the transient current to divert from the signal path to reach the protection device.
  • Decoupling capacitors should be placed as close as possible to the supply pins VCC and VIO of transceiver.
  • Use at least two vias for supply and ground connections of bypass capacitors and protection devices to minimize trace and via inductance.
    Note:

    High frequency current follows the path of least impedance and not the path of least resistance.

  • This layout example shows how split termination could be implemented on the CAN node. The termination is split into two resistors, R4 and R5, with the center or split tap of the termination connected to ground via capacitor C3. Split termination provides common mode filtering for the bus. See CAN Termination, and CAN Bus Short Circuit Current Limiting for information on termination concepts and power ratings needed for the termination resistor(s).