SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
This register block provides all the interrupt flags for the device. As the M-CAN interrupt flags 16'h0824 are described in 16'h1050 MCAN register description section and will be shown here but need to go to 16'h1050 for description. 16h’0830 is Interrupt enable to trigger an interrupt for 16'h0820.