SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | RSVD | ECC_ERR_FORCE_BIT_SEL | |||||
R | R | R/W | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | RSVD | ECC_ERR_FORCE | ECC_ERR_CHECK | RSVD | RSVD | RSVD | |
R | R | R/W | R/W | R | R | R | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | |||||||
R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 8’h00 | Reserved |
23:22 | RSVD | R | 2'b00 | Reserved |
21:16 | ECC_ERR_FORCE_BIT_SEL | R/W | 6’b000000 | ECC_ERR_FORCE_BIT_SEL
000000 = Bit 0 000001 = Bit 1 .... 100110 = Bit 38 All other bit combinations are Reserved |
15:13 | RSVD | R | 3’b000 | Reserved |
12 | ECC_ERR_FORCE | R/W | 1’b0 | ECC_ERR_FORCE
0 = No Force 1 = Force a single bit ECC error |
11 | ECC_ERR_CHECK | R/W | 1’b0 | ECC_ERR_CHECK
0 = No Single Bit ECC error detected 1 = Single Bit ECC error detected |
10 | RSVD | R | 1b'0 | Reserved |
9:0 | RSVD | R | 10'b0000000000 | Reserved |