SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | TDCO[6:0] | ||||||
R | RP | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | TDCF[6:0] | ||||||
R | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15 | RSVD | R | 0 | Reserved |
14:8 | TDCO[6:0] | RP | 0x0 | Transmitter Delay Compensation Offset
0x00-0x7F - Offset value defining the distance between the measured delay from m_can_tx to m_can_rx and the secondary sample point. Valid values are 0 to 127 mtq. |
7 | RSVD | R | 0 | Reserved |
6:0 | TDCF[6:0] | RP | 0x0 | Transmitter Delay Compensation Filter Window Length
0x00-0x7F - Defines the minimum value of the SSP position, dominant edges on m_can_rx that would result in an earlier SSP position are ignored for transmitter delay measurement. The feature is enabled when TDCF is configured to a value greater than TDCO. Valid values are 0 to 127 mtq. |