SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NSJW[6:0] | NBRP[8] | ||||||
RP | RP | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NBRP[7:0] | |||||||
RP | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NTSEG1[7:0] | |||||||
RP | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | NTSEG2[6:0] | ||||||
R | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:25 | NSJW[6:0] | RP | 0x3 | Nominal (RE)Synchronization Jump Width
0x00 - 0x7F – Valid values are 0 to 127 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
24:16 | NBRP[8:0] | RP | 0x0 | Nominal Bit Rate Prescaler
0x000 - 0x1FF – Value by which the oscillator frequency is divided for generating the bit time quanta. Valid values are 0 to 511. - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
15:8 | NTSEG1[7:0] | RP | 0xA | Nominal Time Segment Before Sample Point)
0x01-0xFF – Valid values are 1 to 255 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
7 | RSVD | R | 0 | Reserved |
6:0 | NTSEG2[6:0] | RP | 0x3 | Nominal Time Segment After Sample Point
0x01-0x7F – Valid values are 1 to 127 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |