SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MMC3 and MMC4 interfaces are compliant with the SDIO3.0 standard v1.0, SD Part E1 and for generic SDIO devices, it supports the following applications:
NOTE
The eMMC/SD/SDIOj (j = 3 to 4) controller is also referred to as MMCj.
NOTE
For more information, see the MMC/SDIO chapter of the Device TRM.