SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| UART1_CTSn | I | UART Clear to Send (active low) | A25 |
| UART1_DCDn | I | UART Clear to Send (active low) | D23 |
| UART1_DSRn | I | UART Data Set Ready (active low) | B22 |
| UART1_DTRn | O | UART Data Terminal Ready (active low) | D22 |
| UART1_RIn | I | UART Ring Indicator | C22 |
| UART1_RTSn | O | UART Request to Send (active low) | A26 |
| UART1_RXD | I | UART Receive Data | C24, C27 |
| UART1_TXD | O | UART Transmit Data | A22, F24 |