SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | I2C_PASS _THROUGH_ALL |
R/W | 0x0 | I2C Pass-Through All Transactions 0: Disabled 1: Enabled |
6 | I2C_PASS _THROUGH |
R/W | 0x0 | I2C Pass-Through to Serializer if decode matches 0: Pass-Through Disabled 1: Pass-Through Enabled |
5 | AUTO_ACK_ALL | R/W | 0x0 | Automatically Acknowledge all I2C writes independent
of the forward channel lock state or status of the remote
Acknowledge 1: Enable 0: Disable |
4 | BC_ALWAYS_ON | R/W | 0x1 | Back channel enable 1: Back channel is always enabled independent of I2C_PASS_THROUGH and I2C_PASS_THROUGH_ALL 0: Back channel enable requires setting of either I2C_PASS_THROUGH and I2C_PASS_THROUGH_ALL This bit may only be written through a local I2C controller. |
3 | BC_CRC _GENERATOR _ENABLE |
R/W | 0x1 | Back Channel CRC Generator Enable 0: Disable 1: Enable |
2:0 | BC_FREQ_SELECT | R/W | S | Back Channel Frequency Select. Default value set by
strap condition upon asserting PDB = HIGH. 000: 2.5 Mbps (select for DVP Mode serializer compatibility) 001- 011: Reserved 010: 10 Mbps (select for non-synchronous back channel compatibility) 101: 25 Mbps 110: 50 Mbps (default for TSER953 CSI Synchronous back channel compatibility) 111: Reserved Note that changing this setting will result in some errors on the back channel for a short period of time. If set over the control channel, the Serializer should first be programmed to Auto-Ack operation to avoid a control channel timeout due to lack of response from the Deserializer. |