SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
Sensor Status Register 1 field provides additional status information when paired with a TSER953 Serializer. This field is automatically loaded from the forward channel.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6:4 | VOLT1_SENSE_LEVEL | R | 0x0 | Voltage sensor sampled value from serializer GPIO1 |
3 | RESERVED | R | 0x0 | Reserved |
2:0 | VOLT0_SENSE_LEVEL | R | 0x0 | Voltage sensor sampled value from serializer GPIO0 |