SNLS698A April 2021 – September 2023 TDES960
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN OR FREQUENCY | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER CONSUMPTION | ||||||||
PT | Total power consumption in operation mode | CSI-2 TX = 4 data lanes + 1 CLK lane CSI-2 TX line rate = 1.664 Gbps 4 × V3Link RX inputs V3Link line rate = 4.16 Gbps CSI-2 mode, Non-replicate mode, Default registers |
VDD18, VDD11, VDDIO | 800 | 999 | mW | ||
SUPPLY CURRENT | ||||||||
IDDT1 | Deserializer supply current (includes load current) | CSI-2 TX = 4 data lanes + 1 CLK lane CSI-2 TX line rate = 1.664 Gbps 4 × V3Link RX inputs V3Link line rate = 4.16 Gbps CSI-2 mode, Non-replicate mode Default registers |
VDD11 | 165 | 310 | mA | ||
VDD18 | 295 | 340 | ||||||
VDDIO | 2 | 3 | ||||||
CSI-2 TX = 4 data lanes + 1 CLK lane CSI-2 TX line rate = 832 Mbps 4 × V3Link RX inputs V3Link line rate = 4.16 Gbps CSI-2 mode, Non-replicate mode Default registers |
VDD11 | 150 | 290 | mA | ||||
VDD18 | 295 | 340 | ||||||
VDDIO | 2 | 3 | ||||||
IDDT2 | Deserializer supply current (includes load current) | CSI-2 TX = 2 x (4 data lanes + 1 CLK
lane) CSI-2 TX line rate = 1.664 Gbps 4 × V3Link RX inputs V3Link line rate = 4.16 Gbps CSI-2 mode, Replicate mode Default registers |
VDD11 | 174 | 360 | mA | ||
VDD18 |
312 |
370 |
||||||
VDDIO |
2 |
3 |
||||||
CSI-2 TX = 2 x (4 data lanes + 1 CLK
lane) CSI-2 TX line rate = 832 Mbps 4 × V3Link RX inputs V3Link line rate = 4.16 Gbps CSI-2 mode, Replicate mode Default registers |
VDD11 |
127 |
305 | |||||
VDD18 |
369 |
415 |
||||||
VDDIO | 2 | 3 | ||||||
IDDT3 | Deserializer supply current (includes load current) | CSI-2 TX = 4 data lanes + 1 CLK lane CSI-2 TX line rate = 1.664 Gbps 4 × V3Link RX inputs V3Link line rate = 1.867 Gbps RAW12 HF mode, Non-replicate mode Default registers |
VDD11 |
122 |
300 |
mA | ||
VDD18 |
263 |
305 |
||||||
VDDIO |
2 |
3 |
||||||
CSI-2 TX = 2 x (4 data lanes + 1 CLK
lane) CSI-2 TX line rate = 832 Mbps 4 × V3Link RX inputs V3Link line rate = 1.867 Gbps RAW12 HF mode, Replicate mode Default registers |
VDD11 |
120 |
330 |
mA | ||||
VDD18 |
315 |
365 |
||||||
VDDIO |
2 |
3 |
||||||
IDDZ | Deserializer shutdown current | PDB = LOW | VDD11 | 160 | mA | |||
VDD18 | 4 | |||||||
VDDIO | 3 | |||||||
1.8-V LVCMOS I/O | ||||||||
VOH | High level output voltage | IOH = –2 mA, V(VDDIO) = 1.71 to 1.89 V | GPIO[7:0] | V(VDDIO) – 0.45 | V(VDDIO) | V | ||
VOL | Low level output voltage | IOL = 2 mA, V(VDDIO) = 1.71 to 1.89 V | GPIO[7:0], INTB | GND | 0.45 | V | ||
VIH | High level input voltage | V(VDDIO) = 1.71 to 1.89 V | GPIO[7:0], PDB, REFCLK | 0.65 × V(VDDIO) |
V(VDDIO) | V | ||
VIL | Low level input voltage | GND | 0.35 × V(VDDIO) |
|||||
IIH | Input high current | VIN = V(VDDIO) = 1.71 to 1.89 V, internal pulldown enabled | GPIO[7:0], PDB | 45 | 115 | μA | ||
VIN = V(VDDIO) = 1.71 to 1.89 V, internal pulldown disabled | GPIO[7:0], REFCLK | 20 | μA | |||||
IIL | Input low current | VIN = 0 V | GPIO[7:0], PDB, REFCLK | –20 | 3.5 | μA | ||
IIN-STRAP | Strap pin input current | VIN = 0 V to V(VDD18) | MODE, IDX | –1 | 1 | μA | ||
IOS | Output short circuit current | VOUT = 0 V | GPIO[7:0] | –40 | mA | |||
IOZ | TRI-STATE output current | VOUT = 0 V or V(VDDIO) , PDB = LOW | GPIO[7:0] | –20 | 20 | μA | ||
3.3-V LVCMOS I/O | ||||||||
VOH | High level output voltage | IOH = –4 mA, V(VDDIO) = 3.0 to 3.6 V | GPIO[7:0] | 2.4 | V(VDDIO) | V | ||
VOL | Low level output voltage | IOL = 4 mA, V(VDDIO) = 3.0 to 3.6 V | GPIO[7:0], INTB | GND | 0.4 | V | ||
VIH | High level input voltage | V(VDDIO) = 3.0 to 3.6 V | GPIO[7:0], REFCLK | 2 | V(VDDIO) | V | ||
PDB | 1.17 | V(VDDIO) | V | |||||
VIL | Low level input voltage | V(VDDIO) = 3.0 to 3.6 V | GPIO[7:0], REFCLK | GND | 0.8 | V | ||
PDB | GND | 0.63 | V | |||||
IIH | Input high current | VIN = V(VDDIO) = 3.0 to 3.6 V, internal pulldown enabled | GPIO[7:0], PDB | 85 | 215 | μA | ||
VIN = V(VDDIO) = 3.0 to 3.6 V, internal pulldown disabled | GPIO[7:0], REFCLK | 30 | μA | |||||
IIL | Input low current | VIN = V(VDDIO) = 0 V | GPIO[7:0], PDB, REFCLK | –20 | 3.5 | μA | ||
IOS | Output short circuit current | VOUT = 0 V | GPIO[7:0] | –65 | mA | |||
IOZ | TRI-STATE output current | VOUT = 0 V or V(VDDIO) , PDB = LOW | GPIO[7:0] | –20 | 30 | μA | ||
I2C SERIAL CONTROL BUS | ||||||||
VIH | Input high level | I2C_SDA, I2C_SCL I2C_SDA2, I2C_SCL2 |
0.7 × V(I2C) | V(I2C) | V | |||
VIL | Input low level | GND | 0.3 × V(I2C) | V | ||||
VHYS | Input hysteresis | 50 | mV | |||||
VOL1 | Output low level | V(I2C) = 3.0 to 3.6 V, IOL = 3 mA | Standard-mode Fast-mode |
0 | 0.4 | V | ||
V(I2C) = 3.0 to 3.6 V, IOL = 20 mA | Fast-mode Plus | |||||||
VOL2 | Output low level | V(I2C) = 1.71 to 1.89 V, IOL = 2 mA | Fast-mode Fast-mode Plus |
0 | 0.2 × V(I2C) | V | ||
IIN | Input current | VIN = 0 V or V(I2C) | –10 | 10 | µA | |||
CIN | Input capacitance | 5 | pF | |||||
V3LINK RECEIVER INPUT | ||||||||
VCM | Common mode voltage | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | 1.2 | V | ||||
RT | Internal termination resistance | Single-ended RIN+ or RIN- | 40 | 50 | 60 | Ω | ||
Differential across RIN+ and RIN- | 80 | 100 | 120 | Ω | ||||
V3LINK BACK CHANNEL DRIVER OUTPUT | ||||||||
VOUT-BC | Back channel single-ended output voltage | RL = 50 Ω Coaxial configuration Forward channel disabled |
RIN0+, RIN1+ RIN2+, RIN3+ |
190 | 220 | 260 | mV | |
VOD-BC | Back channel differential output voltage V(RIN+) - V(RIN-) | RL = 100 Ω STP configuration Forward channel disabled |
RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | 380 | 440 | 520 | mV | |
HSTX DRIVER |
||||||||
VCMTX | HS transmit static common-mode voltage | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 150 | 200 | 250 | mV | ||
|ΔVCMTX(1,0)| | VCMTX mismatch when output is 1 or 0 | 5 | mVP-P | |||||
|VOD| | HS transmit differential voltage | 140 | 200 | 270 | mV | |||
|ΔVOD| | VOD mismatch when output is 1 or 0 | 14 | mV | |||||
VOHHS | HS output high voltage | 360 | mV | |||||
ZOS | Single-ended output impedance | 40 | 50 | 62.5 | Ω | |||
ΔZOS | Mismatch in single-ended output impedance | 10 | % | |||||
LPTX DRIVER | ||||||||
VOH | High level output voltage | CSI-2 TX line rate ≤ 1.5 Gbps | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 1.1 | 1.2 | 1.3 | V | |
CSI-2 TX line rate > 1.5 Gbps | 0.95 | 1.3 | V | |||||
VOL | Low level output voltage | –50 | 50 | mV | ||||
ZOLP | Output impedance | 110 | Ω |