SBOS875B August 2017 – July 2018 THS3491
PRODUCTION DATA.
DEVICE | SUPPLY, VS
(V) |
SSBW,
AV = 5 (MHz) |
MAXIMUM ICC AT 25°C
(mA) |
INPUT NOISE Vn
(nV/√Hz) |
HD2/3,
10 VPP AT 50 MHz, G = 5 V/V (dBc) |
SLEW RATE
(V/µs) |
LINEAR OUTPUT CURRENT (mA) |
---|---|---|---|---|---|---|---|
THS3491 | ±15 | 900 | 17.3 | 1.7 | –76/–75 | 7100(1) | ±420 |
THS3095 | ±15 | 190 | 9.5 | 1.6 | –40/–42 | 1200(2) | ±250 |
THS3001 | ±15 | 350 | 9 | 1.6 | N/A | 1400(3) | ±120 |
THS3061 | ±15 | 260 | 8.3 | 2.6 | N/A | 1060(4) | ±140 |