SBOS875B August 2017 – July 2018 THS3491
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | Test Level(1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | VO = 2 VPP, < 0.5-dB peaking | 800 | MHz | C | ||
LSBW | Large-signal bandwidth | VO = 5 VPP, < 1-dB peaking | 550 | MHz | C | ||
SR | Slew rate (20%-80%) | VO = 10 VPP | 6000 | V/µs | C | ||
HD2 | Second-order harmonic distortion | f = 20 MHz, VO = 5 VPP | –83 | dBc | C | ||
HD3 | Third-order harmonic distortion | f = 20 MHz, VO = 5 VPP | –78 | dBc | C | ||
en | Input-referred voltage noise | f ≥ 100 kHz | 1.7 | nV/√Hz | C | ||
inp | Noninverting, input-referred current noise | f ≥ 100 kHz | 15 | pA/√Hz | C | ||
inn | Inverting, input-referred current noise | f ≥= 100 kHz | 20 | pA/√Hz | C | ||
ZOUT | Closed-loop output impedance | f = 50 MHz | 1 | Ω | C | ||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | VO = ±2.5 V, RLOAD = 500 Ω | 6 | 14 | MΩ | A | |
VOS | Input offset voltage | DDA package only | –2 | 1 | 2 | mV | A |
RGT package only | –2.5 | 1 | 2.5 | mV | A | ||
Input offset-voltage drift(2) | –40°C ≤ TJ ≤ +125°C | 3 | µV/°C | B | |||
IB+ | Noninverting input bias current(3) | –7 | -2 | 7 | µA | A | |
Noninverting input bias current drift(2) | –40°C ≤ TJ ≤ +125°C | –10 | nA/°C | B | |||
IB– | Inverting input bias current(3) | –19 | –6 | 19 | µA | A | |
Inverting input bias current drift(2) | –40°C ≤ TJ ≤ +125°C | –112 | nA/°C | B | |||
INPUT | |||||||
ZIN+ | Noninverting input impedance | Closed-loop measurement | 35 || 1.2 | kΩ || pF | C | ||
ZIN– | Inverting input impedance | Open-loop measurement | 15 | Ω | C | ||
HRIN | Headroom to either supply | CMRR > 60 dB | 4.1 | 4.3 | V | B | |
OUTPUT | |||||||
HROUT | Headroom to either supply | 1.2 | 1.5 | 1.7 | V | A | |
IoutLINEAR | Linear output current | RLOAD = 24 Ω, VO = ±5 V,
ZOL > 1 MΩ, source and sink |
200 | 230 | mA | A | |
POWER SUPPLY | |||||||
IQ | Quiescent current | No load | 15.2 | 15.8 | 16.4 | mA | A |
POWER DOWN | |||||||
REFRANGE | REF pin voltage range | Do NOT float the REF pin. | –Vs | GND +Vs – 5 V | V | B | |
IREF_BIAS | REF pin bias current | REF = 0 V, PD = REF + 3 V,
positive out of the pin |
35 | 37 | 52 | µA | A |
VIL | Disable voltage threshold | REF = 0 V, guaranteed off below | 0.8 | V | A | ||
VIH | Enable voltage threshold | REF = 0 V, guaranteed on above | 1.5 | V | A | ||
PDLOW_BIAS | PD pin low input bias current | PD = REF = GND,
positive out of the pin. |
17 | 21 | 25 | µA | A |
PDHIGH_BIAS | PD pin high input bias current | PD = REF + 3 V, REF = GND,
positive out of the pin. |
–1 | 0 | 1 | µA | A |
IQ_OFF_+VS | +Vs disabled supply current | 600 | 700 | 850 | µA | A | |
IQ_OFF_–VS | –Vs disabled supply current | 550 | 642 | 770 | µA | A | |
JUNCTION-TEMPERATURE SENSE, TJ_SENSE (QFN-16 ONLY, PIN 6) | |||||||
TJ_SENSE 25°C value | Device disabled (22°C to 32°C ATE ambient temperature) | 0.915 | 1.06 | 1.15 | V | A | |
TJ_SENSE temperature coefficient | TJ = 0°C to 125°C | 3.2 | mV/°C | B | |||
TJ_SENSE input impedance | Internally connected to REF pin | 32.4 | 35 | 38 | kΩ | B |