1 Features

2 Applications

3 Description

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.

The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
THS4521 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
THS4522 TSSOP (16) 5.00 mm × 4.40 mm
THS4524 TSSOP (38) 9.70 mm × 4.40 mm
  1. For all available packages, see the package option addendum at the end of the datasheet.

THS4521 and ADS1278 Combined Performance

THS4521 THS4522 THS4524 fp_bos458.gif
For more information on this circuit, view SBAU197.