SBOSAK6A June 2025 – December 2025 THS4535
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | NO. | ||||
| DGK (VSSOP) | RUN (WQFN) | ||||
| IN– | 1 | 6 | Input | Inverting (negative) amplifier input | |
| IN+ | 8 | 4 | Input | Noninverting (positive) amplifier input | |
| NC | — | 2, 8 | — | Leave unconnected (external gain) | |
| OUT– | 5 | 1 | Output | Inverting (negative) amplifier output | |
| OUT+ | 4 | 9 | Output | Noninverting (positive) amplifier output | |
| PD | 7 | 3 | Input | Power down. PD = logic low = power off mode; PD = logic high = normal operation. | |
| VOCM | 2 | 7 | Input | Output common-mode voltage control input | |
| VS– | 6 | 5 | Power | Negative power-supply input | |
| VS+ | 3 | 10 | Power | Positive power-supply input | |