SLLSF87A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power dissipation, driver and receiver enabled, VCC = 5.5 V, TA = 125°C, 50% duty cycle square-wave signal at maximum signaling rate | Unterminated RL = 300 Ω, CL = 50 pF |
THVD1406 | 500 kbps | 150 | mW |
THVD1426 | 12 Mbps | 155 | ||||
RS-422 load RL = 100 Ω, CL = 50 pF |
THVD1406 | 500 kbps | 175 | |||
THVD1426 | 12 Mbps | 180 | ||||
RS-485 load RL = 54 Ω, CL = 50 pF |
THVD1406 | 500 kbps | 220 | |||
THVD1426 | 12 Mbps | 225 |