SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC+ | Supply voltage | 5 | 15 | V | |
VCC– | Supply voltage | –5 | –15 | V | |
VCM | Common-mode voltage | VCC– + 4 | VCC+ – 4 | V | |
TA | Ambient temperature | TL08xM | –55 | 125 | °C |
TL08xQ | –40 | 125 | |||
TL08xI | –40 | 85 | |||
TL08xC | 0 | 70 |