SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | TA | TL081M, TL082M | TL084Q, TL084M | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VIO | Input offset voltage | VO = 0, RS = 50 Ω | 25°C | 3 | 6 | 3 | 9 | mV | ||
Full range | 9 | 15 | ||||||||
αVIO | Temperature coefficient of input offset voltage | VO = 0, RS = 50 Ω | Full range | 18 | 18 | μV/°C | ||||
IIO | Input offset current(2) | VO = 0 | 25°C | 5 | 100 | 5 | 100 | pA | ||
125°C | 20 | 20 | nA | |||||||
IIB | Input bias current(2) | VO = 0 | 25°C | 30 | 200 | 30 | 200 | pA | ||
125°C | 50 | 50 | nA | |||||||
VICR | Common-mode input voltage range | 25°C | ±11 | –12 to 15 | ±11 | –12 to 15 | V | |||
VOM | Maximum peak output voltage swing | RL = 10 kΩ | 25°C | ±12 | ±13.5 | ±12 | ±13.5 | V | ||
RL ≥ 10 kΩ | Full range | ±12 | ±12 | |||||||
RL ≥ 2 kΩ | ±10 | ±12 | ±10 | ±12 | ||||||
AVD | Large-signal differential voltage amplification | VO = ±10 V, RL ≥ 2 kΩ | 25°C | 25 | 200 | 25 | 200 | V/mV | ||
Full range | 15 | 15 | ||||||||
B1 | Unity-gain bandwidth | 25°C | 3 | 3 | MHz | |||||
ri | Input resistance | 25°C | 1012 | 1012 | Ω | |||||
CMRR | Common-mode rejection ratio | VIC = VICRmin, VO = 0, RS = 50 Ω | 25°C | 80 | 86 | 80 | 86 | dB | ||
kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC = ±15 V to ±9 V, VO = 0, RS = 50 Ω | 25°C | 80 | 86 | 80 | 86 | dB | ||
ICC | Supply current (each amplifier) | VO = 0, No load | 25°C | 1.4 | 2.8 | 1.4 | 2.8 | mA | ||
VO1/VO2 | Crosstalk attenuation | AVD = 100 | 25°C | 120 | 120 | dB |