SLOS200H October 1997 – December 2025 TL3472
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Parameters | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC± | Supply voltage | 4 | 36 | V | |
| VIC | Common-mode input voltage | VCC = 5V | 0 | 2.8 | V |
| VCC± = ±15V | −15 | 12.8 | |||
| TA | Operating free-air temperature | TL3472C | 0 | 70 | °C |
| TL3472I | −40 | 105 | |||