SLOS588G June 2008 – May 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL4050B41-Q1 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 4.096 | V | ||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –8.2 | 8.2 | mV | |
| Full range | –29 | 29 | |||||
| IZ,min | Minimum cathode current | 25°C | 52 | 68 | μA | ||
| Full range | 78 | ||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±30 | ppm/°C | ||
| IZ = 1mA | 25°C | ±20 | |||||
| IZ = 100μA | 25°C | ±20 | |||||
| Full range | ±50 | ||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.2 | 0.9 | mV | |
| Full range | 1.2 | ||||||
| 1mA < IZ < 15mA | 25°C | 2 | 7 | ||||
| Full range | 10 | ||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.5 | Ω | ||
| eN | Wideband noise | IZ = 100μA, 10Hz ≤ f ≤ 10kHz | 25°C | 93 | μVRMS | ||
| Long-term stability of reverse breakdown voltage | t = 1000h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | ppm | ||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 1.148 | mV | |||