SLOS487A June 2007 – March 2025
PRODUCTION DATA
| TA | DEVICE GRADE | VZ | PACKAGE(2) | ORDERABLE PART NUMBER | TOP-SIDE MARKING(3) | |
|---|---|---|---|---|---|---|
| –40°C to 125°C | A grade: 0.1% initial accuracy and 50ppm/°C temperature coefficient | ADJ | SOT-23-3 – DBZ | Reel of 3000 | TL4051AQDBZR | TN5_ |
| Reel of 250 | TL4051AQDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051AQDCKR | 9A_ | |||
| Reel of 250 | TL4051AQDCKT | |||||
| 1.2V | SOT-23-3 – DBZ | Reel of 3000 | TL4051A12QDBZR | TNV_ | ||
| Reel of 250 | TL4051A12QDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051A12QDCKR | 9G_ | |||
| Reel of 250 | TL4051A12QDCKT | |||||
| B grade: 0.2% initial accuracy and 50ppm/°C temperature coefficient | ADJ | SOT-23-3 – DBZ | Reel of 3000 | TL4051BQDBZR | TN6_ | |
| Reel of 250 | TL4051BQDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051BQDCKR | 9B_ | |||
| Reel of 250 | TL4051BQDCKT | |||||
| 1.2V | SOT-23-3 – DBZ | Reel of 3000 | TL4051B12QDBZR | TNW_ | ||
| Reel of 250 | TL4051B12QDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051B12QDCKR | 9H_ | |||
| Reel of 250 | TL4051B12QDCKT | |||||
| C grade: 0.5% initial accuracy and 50ppm/°C temperature coefficient | ADJ | SOT-23-3 – DBZ | Reel of 3000 | TL4051CQDBZR | TN7_ | |
| Reel of 250 | TL4051CQDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051CQDCKR | 9C_ | |||
| Reel of 250 | TL4051CQDCKT | |||||
| 1.2V | SOT-23-3 – DBZ | Reel of 3000 | TL4051C12QDBZR | TNY_ | ||
| Reel of 250 | TL4051C12QDBZT | |||||
| SC-70 – DCK | Reel of 3000 | TL4051C12QDCKR | 9J_ | |||
| Reel of 250 | TL4051C12QDCKT | |||||