SLOS487A June 2007 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL4051A12I | TL4051B12I | TL4051C12I | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 1.225 | 1.225 | 1.225 | V | ||||||
| Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –1.2 | 1.2 | –2.4 | 2.4 | –6 | 6 | mV | ||||
| Full range | –5.2 | 5.2 | –6.4 | 6.4 | –10.1 | 10.1 | |||||||
| IZ,min | Minimum cathode current | 25°C | 39 | 60 | 39 | 60 | 39 | 60 | μA | ||||
| Full range | 65 | 65 | 65 | ||||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±20 | ±20 | ±20 | ppm/°C | ||||||
| IZ = 1mA | 25°C | ±15 | ±15 | ±15 | |||||||||
| IZ = 100μA | 25°C | ±15 | ±15 | ±15 | |||||||||
| Full range | ±50 | ±50 | ±50 | ||||||||||
![]() |
Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.3 | 1.1 | 0.3 | 1.1 | 0.3 | 1.1 | mV | |||
| Full range | 1.5 | 1.5 | 1.5 | ||||||||||
| 1mA < IZ < 12mA | 25°C | 1.8 | 6 | 1.8 | 6 | 1.8 | 6 | ||||||
| Full range | 8 | 8 | 8 | ||||||||||
| ZZ | Reverse dynamic impedance | IZ
= 1mA, f = 120Hz, IAC = 0.1 IZ |
25°C | 0.5 | 0.5 | 0.5 | Ω | ||||||
| eN | Wide band noise | IZ
= 100μA, 10Hz ≤ f ≤ 10kHz |
25°C | 20 | 20 | 20 | μVRMS | ||||||
| Long-term stability of reverse breakdown voltage | t = 1000h, TA = 25°C ± 0.1°C, IZ = 100μA |
25°C | 120 | 120 | 120 | ppm | |||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.36 | 0.36 | 0.36 | mV/V | |||||||