SLOS487A
June 2007 – March 2025
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings #GUID-19DC26E8-D6A2-4DC2-B060-CBAB9083A539/SLCS1465781
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
TL4051x12I Electrical Characteristics
5.5
TL4051x12Q Electrical Characteristics
5.6
TL4051xI (Adjustable Version) Electrical Characteristics
5.7
TL4051xQ (Adjustable Version) Electrical Characteristics
5.8
Typical Characteristics
6
Detailed Description
6.1
Functional Block Diagram
7
Application Information
18
7.1
Output Capacitor
7.2
SOT-23 Pin Connections
7.3
Adjustable Version
7.4
Cathode and Load Currents
8
Device and Documentation Support
8.1
Ordering Information #GUID-976CEE24-7363-4E17-A58C-B4BF51CF6EAF/SLOS4878286
8.2
Ordering Information #GUID-673FAB83-2025-46A0-94B9-74C174333480/SLOS4875645
8.3
Receiving Notification of Documentation Updates
8.4
Support Resources
8.5
Trademarks
8.6
Electrostatic Discharge Caution
8.7
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|5
MPDS025K
DBZ|3
MPDS108G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slos487a_oa
slos487a_pm
1
Features
1.225V fixed and adjustable (1.225V to 10V) outputs
Tight output tolerances and low temperature coefficient
Max 0.1%, 50ppm/°C – A Grade
Max 0.2%, 50ppm/°C – B Grade
Max 0.5%, 50ppm/°C – C Grade
Low output noise…20μV
RMS
(typical)
Wide operating current range…
60μA (typical) to 12mA
Stable with all capacitive loads; No output capacitor required
Available in
Industrial Temperature: –40°C to 85°C
Extended Temperature: –40°C to 125°C