SLVS543R August 2004 – October 2023 TL431 , TL432
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0 % |
Supply Voltage | 24 V |
Cathode Current (Ik) | 5 mA |
Output Voltage Level | 2.5 V - 36 V |
Load Capacitance | 10 μF |
Feedback Resistor Values and Accuracy (R1 & R2) | 10 kΩ |