SLVS543R August 2004 – October 2023 TL431 , TL432
PRODUCTION DATA
When programming the output above unity gain (VKA=VREF), TL43xx is susceptible to other errors that may effect the overall accuracy beyond VREF. These errors include:
Worst case cathode voltage can be determined taking all of the variables in to account. Application note Setting the Shunt Voltage on an Adjustable Shunt Regulator (SLVA445) assists designers in setting the shunt voltage to achieve optimum accuracy for this device.