SLVS543R August 2004 – October 2023 TL431 , TL432
PRODUCTION DATA
As shown in Figure 10-4, TL43xx has a fast response up to ~2 V and then slowly charges to its programmed value. This is due to the compensation capacitance (shown in Figure 7-18) the TL43xx has to meet its stability criteria. Despite the secondary delay, TL43xx still has a fast response suitable for many clamp applications.