SLVS543P August 2004 – November 2018 TL431 , TL432
PRODUCTION DATA.
PARAMETER | TEST CIRCUIT | TEST CONDITIONS | TL431BI, TL432BI | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
Vref | Reference voltage | See Figure 20 | VKA = Vref, IKA = 10 mA | 2483 | 2495 | 2507 | mV | |
VI(dev) | Deviation of reference input voltage over full temperature range(1) | See Figure 20 | VKA = Vref, IKA = 10 mA | 14 | 34 | mV | ||
ΔVref / ΔVKA | Ratio of change in reference voltage to the change in cathode voltage | See Figure 21 | IKA = 10 mA | ΔVKA = 10 V – Vref | –1.4 | –2.7 | mV/V | |
ΔVKA = 36 V – 10 V | –1 | –2 | ||||||
Iref | Reference input current | See Figure 21 | IKA = 10 mA, R1 = 10 kΩ, R2 = ∞ | 2 | 4 | µA | ||
II(dev) | Deviation of reference input current over full temperature range(1) | See Figure 21 | IKA = 10 mA, R1 = 10 kΩ, R2 = ∞ | 0.8 | 2.5 | µA | ||
Imin | Minimum cathode current for regulation | See Figure 20 | VKA = Vref | 0.4 | 0.7 | mA | ||
Ioff | Off-state cathode current | See Figure 22 | VKA = 36 V, Vref = 0 | 0.1 | 0.5 | µA | ||
|zKA| | Dynamic impedance(2) | See Figure 20 | VKA = Vref, f ≤ 1 kHz, IKA = 1 mA to 100 mA | 0.2 | 0.5 | Ω |