SLVS543Q August   2004  – July 2022 TL431 , TL432
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
    2. 7.2  ESD Ratings
    3. 7.3  Thermal Information
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Electrical Characteristics, TL431C, TL432C
    6. 7.6  Electrical Characteristics, TL431I, TL432I
    7. 7.7  Electrical Characteristics, TL431Q, TL432Q
    8. 7.8  Electrical Characteristics, TL431AC, TL432AC
    9. 7.9  Electrical Characteristics, TL431AI, TL432AI
    10. 7.10 Electrical Characteristics, TL431AQ, TL432AQ
    11. 7.11 Electrical Characteristics, TL431BC, TL432BC
    12. 7.12 Electrical Characteristics, TL431BI, TL432BI
    13. 7.13 Electrical Characteristics, TL431BQ, TL432BQ
    14.     Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
      1. 9.4.1 Open Loop (Comparator)
      2. 9.4.2 Closed Loop
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Comparator With Integrated Reference
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Basic Operation
            1. 10.2.1.2.1.1 Overdrive
          2. 10.2.1.2.2 Output Voltage and Logic Input Level
            1. 10.2.1.2.2.1 Input Resistance
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Shunt Regulator/Reference
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Programming Output/Cathode Voltage
          2. 10.2.2.2.2 Total Accuracy
          3. 10.2.2.2.3 Stability
          4. 10.2.2.2.4 Start-Up Time
        3. 10.2.2.3 Application Curve
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Nomenclature
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL431LI / TL432LI are pin-to-pin alternatives to TL431 / TL432. TL43xLI offers better stability, lower temperature drift (VI(dev)), and lower reference current (Iref) for improved system accuracy.

The TL431 and TL432 devices are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately
2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. The TL432 device has exactly the same functionality and electrical specifications as the TL431 device, but has different pinouts for the DBV, DBZ, and PK packages.

Both the TL431 and TL432 devices are offered in three grades, with initial tolerances (at 25°C) of 0.5%, 1%, and 2%, for the B, A, and standard grade, respectively. In addition, low output drift versus temperature ensures good stability over the entire temperature range.

The TL43xxC devices are characterized for operation from 0°C to 70°C, the TL43xxI devices are characterized for operation from –40°C to 85°C, and the TL43xxQ devices are characterized for operation from –40°C to 125°C.

Device Information
PART NUMBER (1)PACKAGE (PIN)BODY SIZE (NOM)
TL43xSOT-23-3 (3)2.90 mm × 1.30 mm
SOT-23-5 (5)2.90 mm × 1.60 mm
SOIC (8)4.90 mm × 3.90 mm
PDIP (8)9.50 mm × 6.35 mm
SOP (8)6.20 mm × 5.30 mm
For all available packages, see the orderable addendum at the end of the data sheet.