SLVS074I January 1983 – July 2022 TL494
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT |
---|---|---|---|---|---|
Input bias current (DEAD-TIME CTRL) | VI = 0 to 5.25 V | –2 | –10 | μA | |
Maximum duty cycle, each output | VI (DEAD-TIME CTRL) = 0, CT = 0.01 μF, RT = 12 kΩ | 45% | — | ||
Input threshold voltage (DEAD-TIME CTRL) | Zero duty cycle | 3 | 3.3 | V | |
Maximum duty cycle | 0 |