SLVSF13A March 2019 – August 2021 TL7700-SEP
PRODUCTION DATA
Figure 9-1 shows an application where the TL7700-SEP device is being used to sense the voltage supply for a microcontroller that is supplied with 5 V. If the sense voltage drops below 4.5 V, the RESET pin is pulled LOW, signaling the microcontroller to reset.