SLVS037O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3.6 | 18 | V | |
| VIH | High-level input voltage | RESIN | 2 | 18 | V |
| VIL | Low-level input voltage | RESIN | 0 | 0.8 | V |
| VI | Input voltage | SENSE | 0 | 18 | V |
| IOH | High-level output current | RESET | –20 | mA | |
| IOL | Low-level output current | RESET | 20 | mA | |
| TA | Operating free-air temperature | TL77xxBC | 0 | 70 | °C |
| TL77xxBI | –40 | 85 | |||
| TL7705BQ | –40 | 125 | |||