7.6.13 AUTO_SEQ_CH_SEL Register (Address = 0x12) [reset = 0x0]
AUTO_SEQ_CH_SEL is shown in Figure 45 and described in Table 25.
Return to the Summary Table.
Figure 45. AUTO_SEQ_CH_SEL Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
AUTO_SEQ_CH_SEL[7:0] |
R/W-0b |
|
Table 25. AUTO_SEQ_CH_SEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
AUTO_SEQ_CH_SEL[7:0] |
R/W |
0b |
Enable analog input channels AIN7 through AIN0 in auto sequencing mode.
0b = Analog input channel is not enabled in scanning sequence.
1b = Analog input channel is enabled in scanning sequence.
|