SLFS043I September 1983 – July 2019 TLC555
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply, VDD(2) | –0.3 | 18 | V | |
Input, any input | –0.3 | VDD | |||
Discharge | –0.3 | 18 | |||
Current | Sink, discharge or output | 150 | mA | ||
Source, output, IO | 15 | ||||
Temperature | Operating, TA | C-suffix | 0 | 70 | °C |
I-suffix | –40 | 85 | |||
Q-suffix | –40 | 125 | |||
M-suffix | –55 | 125 | |||
Case, for 60 seconds | FK package | –65 | 150 | ||
Storage, Tstg | –65 | 150 |