SLFS043I September 1983 – July 2019 TLC555
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, PDIP,
SOP, CDIP |
||
CONT | 5 | I | Controls comparator thresholds. Outputs 2/3 VDD and allows bypass capacitor connection. |
DISCH | 7 | O | Open collector output to discharge timing capacitor. |
GND | 1 | — | Ground. |
NC | — | — | No internal connection. |
OUT | 3 | O | High current timer output signal. |
RESET | 4 | I | Active low reset input forces output and discharge low. |
THRES | 6 | I | End of timing input. THRES > CONT sets output low and discharge low. |
TRIG | 2 | I | Start of timing input. TRIG < 1/2 CONT sets output high and discharge open. |
VDD | 8 | — | Power-supply voltage. |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | LCCC | ||
CONT | 8 | 12 | I | Controls comparator thresholds. Outputs 2/3 VDD and allows bypass capacitor connection. |
DISCH | 12 | 17 | O | Open-collector output to discharge timing capacitor. |
GND | 1 | 2 | — | Ground. |
NC | 2, 4, 6,
9, 11, 13 |
1, 3, 4, 6, 8,
9, 11, 13, 14, 16, 18, 19 |
— | No internal connection. |
OUT | 5 | 7 | O | High current timer output signal. |
RESET | 7 | 10 | I | Active low reset input forces output and discharge low. |
THRES | 10 | 15 | I | End of timing input. THRES > CONT sets output low and discharge low. |
TRIG | 3 | 5 | I | Start of timing input. TRIG < 1/2 CONT sets output high and discharge open. |
VDD | 14 | 20 | — | Power-supply voltage. |