4 Revision History
Changes from H Revision (August 2016) to I Revision
- Added MIN value for input voltage in Absolute Maximum RatingsGo
- Added discharge pin in Absolute Maximum RatingsGo
- Changed MIN supply voltage based on part number in Recommended Operating ConditionsGo
- Added power dissipation capacitance TYP value in Electrical Characteristics: VDD = 2 V for TLC555C, VDD = 3 V for TLC555IGo
- Added trigger, threshold capacitance TYP value in Electrical Characteristics: VDD = 5 VGo
- Changed VOH test condition current to –1 mA in Electrical Characteristics: VDD = 5 VGo
- Added power dissipation capacitance TYP value in Electrical Characteristics: VDD = 5 VGo
- Added trigger, threshold capacitance TYP value in Electrical Characteristics: VDD = 15 VGo
- Added power dissipation capacitance TYP value in Electrical Characteristics: VDD = 15 VGo
- Added Operating Characteristics to the Specifications sectionGo
- Added Supply Current vs Supply Voltage chart to the Typical Characteristics sectionGo
- Added Control Impedance vs Temperature chart to the Typical Characteristics sectionGo
- Added Output Low Resistance vs Temperature chart to the Typical Characteristics sectionGo
- Added Output High Resistance vs Temperature chart to the Typical Characteristics sectionGo
- Added Propagation Delay vs Control Voltage chart, VDD = 2 V to the Typical Characteristics sectionGo
- Added Propagation Delay vs Control Voltage chart, VDD = 5 V to the Typical Characteristics sectionGo
- Changed trigger high hold time to 1 µs in the Monostable Operation sectionGo
- Changed minimum monostable pulse width to 1 µs in the Monostable Operation sectionGo
- Changed Output Pulse Duration vs Capacitance chart scale down to 0.001 ms in the Monostable Operation sectionGo
- Added more astable frequency formulas to the Astable Operation sectionGo
- Changed scale on Free-Running Frequency vs Timing Capacitance chart up to 2 MHz in the Astable Operation sectionGo
- Added CONT pin table note to the Function Table in the Device Functional Modes sectionGo
- Changed the application curve chart in the Pulse-Width Modulation sectionGo
- Changed the application curve charts in the Pulse-Position Modulation sectionGo
- Added clamping diodes to Sequential Timer Circuit in the Sequential Timer sectionGo
- Added Designing for Improved ESD Performance section to the Application Information sectionGo
Changes from G Revision (November 2008) to H Revision
- Added Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Changed values in the Thermal Information table to align with JEDEC standards.Go
- Deleted Dissipation Ratings table Go