Applications and Implementation

Application Information

The device is a constant sink current LED driver. This device is typically used to minimize wiring cost in applications and also provides no restrictions of cascading multiple devices in series. Furthermore, the device maximum data transfer rate is 3 Mbps and can contribute high-frequency display data change rates. The following design procedures can be used to maximize application design with minimal wiring cost. The device is also a good choice for higher VCC power-supply voltage applications because of the internal shunt regulator included in the device.

Typical Applications

No Internal Shunt Regulator Mode 1

This application does not use the shunt regulator. However, the device VCC and LED lamp anode voltage can be supplied from the same power supply because only one LED lamp is connected in series.

TLC5973 typ_app1_bvs225.gif Figure 22. No Internal Shunt Regulator Mode 1 Typical Application Circuit

Design Requirements

Table 4. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range for VCC 3.0 V or LED forward voltage (VF) + 1 V to 5.5 V
SDI voltage range Low level = GND, high level = VCC
SDI data transfer rate 100 kbps to 3 Mbps

Detailed Design Procedure

The OUTn (n = 0 to 2) constant output current is set by an external resistor connected between the device IREF and GND pins. Use Equation 1 to calculate the requirements for RIREF.

Application Curve

One LED is connected to each output.

TLC5973 Scope_01_SBVS225.gif
VCC = 5 V RIREF = 2.7 kΩ SDI high = 5 V
GS data = 7FFh (50% on duty)
Figure 23. No Internal Shunt Regulator Mode 1 Waveform

No Internal Shunt Regulator Mode 2

This application does not use the shunt regulator. However, the device VCC and LED lamp anode voltage are supplied from different power supplies.

TLC5973 typ_app2_bvs225.gif Figure 24. No Internal Shunt Regulator Mode 2 Typical Application Circuit

Design Requirements

Table 5. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range for VCC 3.0 V to 5.5 V
Input voltage range for LED lamp LED forward voltage (VF) × the number of LED lamps + 1 V; maximum voltage is 24 V
SDI voltage range Low level = GND, high level = VCC
SDI data frequency 100 kbps to 3 Mbps

Detailed Design Procedure

The OUTn (n = 0 to 2) constant output current is set by an external resistor connected between the device IREF and GND pins. Use Equation 1 to calculate the requirements for RIREF.

Application Curve

Six LEDs are connected in series to each output.

TLC5973 Scope_02_SBVS225.gif
VCC = 3.3 V VLED = 21 V RIREF = 2.7 kΩ
SDI high = 3.3 V GS data = 7FFh (50% on duty)
Figure 25. No Internal Shunt Regulator Mode 2 Waveform

Internal Shunt Regulator Mode

This application uses the shunt regulator. The device VCC and LED lamp anode voltage are supplied from the same power supply. At least two LED lamps are connected in series.

TLC5973 typ_app3_bvs225.gif Figure 26. Internal Shunt Regulator Mode Typical Application Circuit

Design Requirements

Table 6. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range for VLED 6 V to 24 V
SDI voltage range Low level = GND, high level = 5.0 V to 6.0 V
SDI data transfer rate 100 kbps to 3 Mbps

Detailed Design Procedure

The TLC5973 internally integrates a shunt regulator to regulate VCC voltage. Refer to Figure 27 for an application circuit that uses the internal shunt regulator through a resistor, RVCC. The recommended RVCC value can be calculated by Equation 2.

Equation 2. TLC5973 q_rvcc_bvs225.gif
TLC5973 ai_app_cir_int_shunt_mode_bvs225.gif Figure 27. Internal Shunt Regulator Mode Application Circuit

Table 7 shows the typical resistor value for several VLED voltages. Note that the CVCC value should be 0.1 μF.

Table 7. Resistor Example for Shunt Resistor versus LED Voltage(1)

VLED (V) RVCC (Ω) RESISTOR WATTAGE (W)
9 270 0.04
12 510 0.07
18 1000 0.15
24 1500 0.22
RIREF is at 1.5 kΩ.

Application Curves

Six LEDs are connected in series to each output.

TLC5973 Scope_03_SBVS225.gif
VLED = 21 V RIREF = 2.7 kΩ RVCC = 1.2 kΩ
SDI high = 6 V GS data = 7FFh (50% on duty)
Figure 28. Internal Shunt Regulator Mode Waveform 1
TLC5973 Scope_04_SBVS225.gif
VLED = 21 V RIREF = 2.7 kΩ RVCC = 1.2 kΩ
SDI high = 6 V GS data = 7FFh (50% on duty)
Figure 29. Internal Shunt Regulator Mode Waveform 2