SNVSCZ1 January 2025 TLC69637-Q1
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TLC69637QDCARQ1 | HTSSOP | DCA | 56 | 2500 | 330 | 24.4 | 8.6 | 15.6 | 1.8 | 12 | 24 | Q1 |
| TLC69637QRTQRQ1 | VQFN | RTQ | 56 | 3500 | 330 | 16.4 | 8.3 | 8.3 | 1.1 | 12 | 16 | Q2 |
| TLC69637QDFDRQ1 | HTSSOP | DFD | 56 | 2500 | 330 | 24.4 | 8.9 | 14.7 | 1.4 | 12 | 24 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TLC69637QDCARQ1 | HTSSOP | DCA | 56 | 2500 | 367 | 367 | 45 |
| TLC69637QRTQRQ1 | VQFN | RTQ | 56 | 3500 | 367 | 367 | 35 |
| TLC69637QDFDRQ1 | HTSSOP | DFD | 56 | 2500 | 350 | 350 | 43 |