SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
CONFIGURATION REGISTER | ||||||||
---|---|---|---|---|---|---|---|---|
Field name | DRAIN7 | DRAIN6 | DRAIN5 | DRAIN4 | DRAIN3 | DRAIN2 | DRAIN1 | DRAIN0 |
Default value | 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAULT READBACK REGISTER | ||||||||
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Field name | DRAIN7_OCP | DRAIN6_OCP | DRAIN5_OCP | DRAIN4_OCP | DRAIN3_OCP | DRAIN2_OCP | DRAIN1_OCP | DRAIN0_OCP |
Default value | 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Field name | DRAIN7_OorS | DRAIN6_OorS | DRAIN5_OorS | DRAIN4_OorS | DRAIN3_OorS | DRAIN2_OorS | DRAIN1_OorS | DRAIN0_OorS |
Default value | 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Field name | TBD | TSD | CRC | |||||
Default value | 0h | 0h | 0h |
Table 8-2 lists the memory-mapped registers for the interface.
OFFSET | ACRONYM | REGISTER NAME | SECTION |
---|---|---|---|
0h | Config | Configuration Register | |
1h | Fault_Readback | Fault Readback Register |
CODE | DESCRIPTION | |
---|---|---|
Read type | R | Read-only |
Read to clear | RC | Read to clear the fault |
Write | W | Write-only |
Reset or Default Value | -n | Value after reset or the default value |