SGLS199C January 2004 – July 2025 TLE2021-Q1 , TLE2021A-Q1 , TLE2022-Q1 , TLE2022A-Q1 , TLE2024-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC SPECS | |||||||
| VIO | Input offset voltage | TLE2022-Q1 RS = 50Ω |
±600 | µV | |||
| TA = –40°C to +125°C | ±800 | µV | |||||
| TLE2022A-Q1 RS = 50Ω |
±400 | µV | |||||
| TA = –40°C to +125°C | ±550 | µV | |||||
| dVIO/dT | Input offset voltage drift | RS = 50Ω, TA = –40°C to +125°C | ±2 | µV/°C | |||
| IIB | Input bias current | TLE2022-Q1 RS = 50Ω |
35 | 70 | nA | ||
| TA = –40°C to +125°C | 90 | ||||||
| TLE2022A-Q1 RS = 50Ω |
33 | 70 | |||||
| TA = –40°C to +125°C | 90 | ||||||
| IIO | Input offset current | TLE2022-Q1 RS = 50Ω |
0.5 | 6 | nA | ||
| TA = –40°C to +125°C | 10 | ||||||
| TLE2022A-Q1 RS = 50Ω |
0.4 | 6 | |||||
| TA = –40°C to +125°C | 10 | ||||||
| PSRR | Power-supply rejection ratio | TLE2022-Q1 VCC = 5V to 30V |
100 | 115 | dB | ||
| TA = –40°C to +125°C | 95 | ||||||
| TLE2022A-Q1 VCC = 5V to 30V |
103 | 118 | |||||
| TA = –40°C to +125°C | 98 | ||||||
| AVD | Large signal voltage gain | TLE2022-Q1 VO = 1.4V to 4V, RL = 10kΩ |
0.3 | 1.5 | V/µV | ||
| TA = –40°C to +125°C | 0.1 | ||||||
| TLE2022A-Q1 VO = 1.4V to 4V, RL = 10kΩ |
0.4 | 1.5 | |||||
| TA = –40°C to +125°C | 0.1 | ||||||
| VICR | Common-mode input voltage range | To positive rail RS = 50Ω |
3.5 | 4 | V | ||
| TA = –40°C to +125°C | 3.2 | ||||||
| To negative rail RS = 50Ω |
–0.3 | 0 | |||||
| TA = –40°C to +125°C | 0 | ||||||
| CMRR | Common-mode rejection ratio | TLE2022-Q1 VIC = VICRmin, RS = 50Ω |
85 | 100 | dB | ||
| TA = –40°C to +125°C | 80 | ||||||
| TLE2022A-Q1 VIC = VICRmin, RS = 50Ω |
87 | 102 | |||||
| TA = –40°C to +125°C | 82 | ||||||
| VO | Output voltage swing | To positive rail RL = 10kΩ |
4 | 4.3 | V | ||
| TA = –40°C to +125°C | 3.8 | ||||||
| To negative rail RL = 10kΩ |
0.7 | 0.8 | |||||
| TA = –40°C to +125°C | 0.95 | ||||||
| ICC | Supply current | No load | 450 | 600 | µA | ||
| TA = –40°C to +125°C | 600 | ||||||
| AC SPECS | |||||||
| SR | Slew rate | VO = 1V to 3V, G = 1 | 0.5 | V/µs | |||
| Vn | Input voltage noise density | f = 10Hz | 21 | nV/√Hz | |||
| f = 1kHz | 17 | ||||||
| VN | Input voltage noise | f = 0.1Hz to 1Hz | 0.16 | µVPP | |||
| f = 0.1Hz to 10Hz | 0.47 | ||||||
| In | Input current noise density | 0.1 | pA/√Hz | ||||
| B1 | Gain bandwidth | 1.7 | MHz | ||||
| Θm | Phase margin | 47° | |||||