SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| TA | PACKAGED DEVICES | ||
|---|---|---|---|
| VIOmax AT 25°C |
CHIP CARRIER (FK)) |
CERAMIC DIP (JG) |
|
| –55°C to +125°C | 100 V µV 500 µV |
TLE2021BMFK TLE2021MFK |
TLE2021BMJG TLE2021MJG |
| TA | PACKAGED DEVICES | ||
|---|---|---|---|
| VIOmax AT 25°C |
CHIP CARRIER (FK)) |
CERAMIC DIP (JG) |
|
| –55°C to +125°C | 150 µV 300 µV 500 µV |
— TLE2022AMFK TLE2022MFK |
TLE2022BMJG TLE2022AMJG TLE2022MJG |
| TA | PACKAGED DEVICES | ||
|---|---|---|---|
| VIOmax AT 25°C |
CHIP CARRIER (FK)) |
CERAMIC DIP (J) |
|
| –55°C to +125°C | 500 µV 750 µV 1000 µV |
TLE2024BMFK TLE2024AMFK TLE2024MFK |
TLE2024BMJ TLE2024AMJ TLE2024MJ |